??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22130.0193 Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with tapered support / bush
Bill of material
22130.0193 Bushing
BESTNR
Ref. No.
22130.0193
AUS
Version
Bushing, tapered
D1
11.52 mm
D2
28 mm
D3
n6
25 mm
L1
min.
17 mm
L2
14.0 mm
G
Weight
48 g
Embedded user actions